(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS Injection Attachment (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
ST-A0.1
ST-A0.51
ST-A0.84
ST-C0.2
ST-C0.15
ST-C0.33
ST-C0.51
ST-C0.84
ST-C1.37
ST-C1.52
ST-D0.33
ST-D0.51
ST-D0.84
ST-D1.37
ST-D1.52
ST-R0.2
ST-R0.15
ST-R0.33
ST-R0.51
ST-R0.84
ST-R1.37
ST-R1.52
VAL-0.41
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D.
(mm)
Full Length
(mm)
Suction Mouth Oval Bar Dimensions
(mm)
Detailed Type
1 Piece(s)Available

10 Days or more

100.129.35-Straight Type
1 Piece(s)Available

10 Days or more

100.5129.35-Straight Type
1 Piece(s)Available

10 Days or more

100.8429.35-Straight Type
1 Piece(s)Available

10 Days or more

100.235.7-Straight Type
1 Piece(s)Available

10 Days or more

100.1535.7-Straight Type
1 Piece(s)Available

10 Days or more

100.3335.7-Straight Type
1 Piece(s)Available

10 Days or more

100.5135.7-Straight Type
1 Piece(s)Available

10 Days or more

100.8435.7-Straight Type
1 Piece(s)Available

10 Days or more

101.3735.7-Straight Type
1 Piece(s)Available

10 Days or more

101.5235.7-Straight Type
1 Piece(s)Available

20 Days or more

100.3348.4-Straight Type
1 Piece(s)Available

20 Days or more

100.5148.4-Straight Type
1 Piece(s)Available

10 Days or more

100.8448.4-Straight Type
1 Piece(s)Available

10 Days or more

101.3748.4-Straight Type
1 Piece(s)Available

10 Days or more

101.5248.4-Straight Type
1 Piece(s)Available

10 Days or more

100.235.7-45° Refraction Type
1 Piece(s)Available

10 Days or more

100.1535.7-45° Refraction Type
1 Piece(s)Available

10 Days or more

100.3335.7-45° Refraction Type
1 Piece(s)Available

10 Days or more

100.5135.7-45° Refraction Type
1 Piece(s)Available

10 Days or more

100.8435.7-45° Refraction Type
1 Piece(s)Available

10 Days or more

101.3735.7-45° Refraction Type
1 Piece(s)Available

10 Days or more

101.5235.7-45° Refraction Type
1 Piece(s)Available

10 Days or more

10-35.70.41×1.98Suction Mouth Oval Type

Loading...

  1. 1

Basic Information

Types Vacuum Tweezers Application Related equipment, part Components Absorption Part
Features Standard Adsorption Part Material Stainless Steel

Additional Products in this Category

Tech Support