(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Attachment Stage (Support Tightening Block Type) (Part Numbers)

Part Number

Configured Part Number is shown.

PS-2BC

Part Number
PS-2BC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Details Type Two-axis Moving Amount per Handle Rotation(mm) Y axis 4.2 Z Axis Travel Distance(mm) ±17
Table materials Aluminum Alloy Table surface finishes Satin black anodize Load Capacity(N) 14.7
Table size (length) L(mm) 50 Table size (width) W(mm) 30 The straightness of a table(μm) 30
Table parallelism(μm) 30

Please check the type/dimensions/specifications of the part PS-2BC in the Support Attachment Stage (Support Tightening Block Type) series.

Additional Products in this Category

Tech Support