(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Manual X-Axis Stages - Dovetail, Square Type, Low Cost, XMA

Manual X-Axis Stages - Dovetail, Square Type, Low Cost, XMA
  • Volume Discount

Achieves a reduction in costs via a reduction in parts quantity and man-hours.

Part Number

Configured Part Number is shown.

Part Number
XMA25
XMA40
XMA60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load [N]
(kgf)
Stage Surface
(mm)
Travel Distance
(mm)
1 Piece(s)Available

13 Days or more

1029.4(25 ×25±6
1 Piece(s)Available

12 Days or more

1029.4(40 ×40±12
1 Piece(s)Available

13 Days or more

1039.2(60 ×60±21

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 100.1 or More Feeding Method Handle Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Type X-Axis Stages

Additional Products in this Category

Tech Support