(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct SD Series", Elevation Surface 45°

Member for Air Conditioning "Slim Duct SD Series", Elevation Surface 45°
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•D Dimension (mm): 33

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCF-77-B
SCF-77-I
SCF-100-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

Brown8268614518301016584761-5060110
1 Piece(s)Available

9 Days or more

Ivory8268614518301016560761-5078110
1 Piece(s)Available

9 Days or more

Ivory10775644518301016669761-5051140

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct D Dimension(mm) 33
Material Polyvinyl Chloride (PVC) Qty. A

Additional Products in this Category

Tech Support