(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct SD Series", Corner Flat 45° (SKF-77-B)

Member for Air Conditioning "Slim Duct SD Series", Corner Flat 45° SKF-77-B
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•D Dimension (mm): 33

PDF

Part Number

Configured Part Number is shown.

SKF-77-B

 
Part Number
SKF-77-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

Brown8268654518301015785761-5418110

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct D Dimension(mm) 33
Material Polyvinyl Chloride (PVC) Qty. A

Additional Products in this Category

Tech Support