(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cap - Wall Corner, Air Conditioner Duct, SWM Series

Cap - Wall Corner, Air Conditioner Duct, SWM Series
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•External Flange Height Conforming Air Conditioning Cap Size: 10mm or Less
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SWM-77-B
SWM-77-I
SWM-77L-B
SWM-77L-I
SWM-100-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
External flange diameter for conforming air conditioning cap sizes JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

Brown146.5821886784No more than Φ 1304518301018014761-5752200
1 Piece(s)Available

8 Days or more

Ivory146.5821886784No more than Φ 1304518301017994761-5761200
1 Piece(s)Available

11 Days or more

Brown161.0822086784No more than Φ 1534518301019400761-5779230
1 Piece(s)Available

8 Days or more

Ivory161.0822086784No more than Φ 1534518301019387761-5787230
1 Piece(s)Available

8 Days or more

Ivory166.01072157594No more than Φ 1534518301018199761-5744260

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct External flange height for conforming air conditioning cap sizes 10mm or Less
Material Polyvinyl Chloride (PVC) Qty. A

Additional Products in this Category

Tech Support