(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Pipe Fittings with Socket Rib- From Flobal

Threaded Pipe Fittings with Socket Rib- From Flobal
  • Volume Discount

[Features]
· Supports stainless steel piping.
· New fitting products designed to be easier to use by further upgrading of conventional threaded fitting.

Part Number

Configured Part Number is shown.

Part Number
VCSO-01
VCSO-02
VCSO-03
VCSO-04
VCSO-06
VCSO-08
VCSO-10
VCSO-12
VCSO-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 L
(mm)
D
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

1/8B(6A)22144549123047678734-007917
1 Piece(s)Available

8 Days or more

1/4B(8A)25184549123047685734-008729
1 Piece(s)Available

8 Days or more

3/8B(10A)30224549123047692734-009548
1 Piece(s)Available

8 Days or more

1/2B(15A)35264549123047708734-010960
1 Piece(s)Available

8 Days or more

3/4B(20A)40324549123047715734-011795
1 Piece(s)Available

8 Days or more

1B(25A)45394549123047722734-0125142
1 Piece(s)Available

8 Days or more

1 1/4B(32A)50494549123047739734-0133237
1 Piece(s)Available

8 Days or more

1 1/2B(40A)55554549123047746734-0141297
1 Piece(s)Available

8 Days or more

2B(50A)60684549123047753734-0150444

Loading...

  1. 1

Basic Information

Material CF-8 Stainless Steel Cast Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Socket Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid Air / Steam / Gas / Oil Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining No Applicable Standards JIS B0203 compliant Max. Operating Pressure Conditions Vapor, air, gas, oil at 300º max., 1.0MPa/static water at 120ºC max., 2.0MPa
Quantity 1

Additional Products in this Category

Tech Support