(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Hose Joint (Internal Thread Type) (Part Numbers)

Urethane Hose Joint (Internal Thread Type)
  • Volume Discount

• Joint for a urethane foam hose.

Part Number

Configured Part Number is shown.

Part Number
UJ65-FG1/4
UJ85-FG1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Hose I.D.
(φ)
Applicable Hose O.D.
(φ)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

6.5104562111601799395-454435
1 Piece(s)Available

8 Days or more

8.512.54562111601805395-456160

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air / Oil Body Material Brass
Shape Straight Hose connection type Nut Types of connection Female Thread
Types of connection screw G Thread Size Connection 1/4 Quantity(piece) 1

Additional Products in this Category

Tech Support