(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hex Nut - Type 1, Material and Surface Treatment Options, M6 - M12【400 Pieces Per Package】

Hex Nut - Type 1, Material and Surface Treatment Options, M6 - M12
  • Volume Discount

Materials: Low-carbon steel wire rod (SWRM), stainless steel (SUS304), titanium, brass
[Features]
- A standard hex nut with one chamfered side.
- Titanium is light, strong, harmless, does not rust, and offers superior chemical resistance with no magnetism.

Part Number

Configured Part Number is shown.

B240003

Part Number
B240003
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

400 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Material Low Carbon Steel Wire Rod (SWRM) Surface Treatment Bright chromate plating
Thread ridge type Metric coarse Application / function General Sales Unit Box/package
Hex nut standard A Type Qty. / Pack(piece) 400 JAN code 4989999068955
Ordering Code 160-6859 Mass(g/package) 137.6

Please check the type/dimensions/specifications of the part B240003 in the Hex Nut - Type 1, Material and Surface Treatment Options, M6 - M12 series.

Additional Products in this Category

Tech Support