(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Band Press T-Shaped Legs

Vertical Band Press T-Shaped Legs
  • Volume Discount

Features
- Can be used to create extended objects and fix in place floor and wall piping, with a wide array of potential applications.
 Thus product can be used effectively when combined with a perforated angle.

Application
- Used for installing standing pipes.

Part Number

Configured Part Number is shown.

Part Number
TPST30
TPST50
TPST65
TPST75
TPST100
TPST125
TPST150
TPST200
Part NumberMinimum order quantityVolume DiscountDays to Ship Height L
(mm)
The number of holes JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

301-Hole4989999087444282-098626
1 Piece(s)Available

8 Days or more

502-Hole4989999087192282-099437
1 Piece(s)Available

8 Days or more

652-Hole4989999087208282-100146
1 Piece(s)Available

8 Days or more

752-Hole4989999087215282-101051
1 Piece(s)Available

8 Days or more

1002-Hole4989999087222282-102867
1 Piece(s)Available

8 Days or more

1252-Hole4989999087239282-103680
1 Piece(s)Available

8 Days or more

1502-Hole4989999087246282-104499
1 Piece(s)Available

8 Days or more

2002-Hole4989999087253282-1052122

Loading...

  1. 1

Basic Information

Types Vertical band related parts Material Low Carbon Steel (SPCC) Surface Treatment Bright chromate
Width W2(mm) 25 Thickness W1(mm) 3.2 Qty. 1

Additional Products in this Category

Tech Support