(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Dedicated Joint Eight Lock Ferrule E-ELF (Part Numbers)

Hose Dedicated Joint Eight Lock Ferrule E-ELF
  • Volume Discount

A dedicated HAKKO hose fitting with easy, safe and secure connection

Benefit 1
Eight lock (cap nut system) + Ferrule ⇒ The fitting can be reused.

Benefit 2
A sanitary fitting with a packing structure that does not easily pool liquids
Wetted Material - SCS16 (SUS316L Equivalent)

Benefit 3
A cap-nut fitting for easy on-site construction.

Part Number

Configured Part Number is shown.

Part Number
E-ELF-25-1S
E-ELF-32-1.5S
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal diameter
(φ)
Applicable Hose I.D.
(φ)
Applicable Hose O.D.
(φ)
Fitting standard
1 Piece(s)Available

10 Days or more

252533IDF 1.0S
1 Piece(s)Available

10 Days or more

323241IDF 1.5S

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air / Chemical / Oil / Powder / Solvent, paint / Foods Body Material Liquid contact surface: SCS16 (316L Stainless Steel Equivalent)
Shape Straight Hose connection type Nut Types of connection Ferrule

Additional Products in this Category

Tech Support