(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Truss Head Phillips Drive Screw - Full Thread【22-109 Pieces Per Package】

Truss Head Phillips Drive Screw - Full Thread
  • Volume Discount

[Features]
•This screw is suitable for large screw holes with its larger head diameter.

 (B70 Type)
 · Trivalent chromate product with less impact on the environment.
・The low head causes slight weakness at the seat and under the head Phillips head.

Part Number

Configured Part Number is shown.

Part Number
B040830
B7040410
B7040630
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Qty. / Pack
(piece)
JAN code Ordering Code Mass

22 Pieces Per Package

1 Pack(s)Available

8 Days or more

8301.25Bright Chromate Plating224989999055061159-3331389.62

109 Pieces Per Package

1 Pack(s)Available

Same day

Stock

4100.7Trivalent Chromate1094989999077889285-5712184.7

24 Pieces Per Package

1 Pack(s)Available

8 Days or more

6301Trivalent Chromate244989999078183285-6018207.2

Loading...

  1. 1

Basic Information

Detailed Shape Truss Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Low-Carbon Steel (S​W​C​H) Thread ridge Type Metric coarse Tip shape Flat End
Sales Unit Box/package Application Standard Strength Class(Steel) 4.8
Screw Type Complete thread

Additional Products in this Category

Tech Support