(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pin (Type A)【10-50 Pieces Per Package】 (Part Numbers)

Parallel Pin (Type A)
  • Volume Discount

• A headless, cylindrical pin with a circular cross section
• M6 (plus) tolerance pin diameter
• Used for jointing, positioning, rotation stopping, etc. by insertion into a mating hole

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B61-0212
B61-0215
B61-0220
B61-0308
B61-0312
B61-0315
B61-0325
B61-0330
B61-0425
B61-0430
B61-0435
B61-0440
B61-0508
B61-0515
B61-0520
B61-0525
B61-0530
B61-0535
B61-0540
B61-0545
B61-0610
B61-0612
B61-0615
B61-0620
B61-0625
B61-0630
B61-0635
B61-0640
B61-0650
B61-0655
B61-0660
B61-0815
B61-0825
B61-0830
B61-0835
B61-0840
B61-0845
B61-0850
B61-0855
B61-0860
B61-1030
B61-1035
B61-1040
B61-1050
B61-1060
B61-2508
B61-2510
B61-2515
B61-2525
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal Diameter d
(mm)
Length L
(mm)
Tolerance class A (M6)
(mm)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

212+0.008/+0.002404989999217063432-191011.6 (When 40 pcs.)

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

215+0.008/+0.002404989999217070432-192814.8 (When 40 pcs.)

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

220+0.008/+0.002404989999217087432-193619.6 (When 40 pcs.)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

38+0.008/+0.002504989999217094432-194421.5 (When 50 pcs.)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

312+0.008/+0.002504989999217117432-196132.0 (When 50 pcs.)

45 Pieces Per Package

1 Pack(s)Available

8 Days or more

315+0.008/+0.002454989999217124432-197936.9 (When 45 pcs.)

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

325+0.008/+0.002404989999217148432-199554.8 (When 40 pcs.)

35 Pieces Per Package

1 Pack(s)Available

8 Days or more

330+0.008/+0.002354989999217155432-200258.1 (When 35 pcs.)

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

425+0.012/+0.004304989999217216432-206172.6 (When 30 pcs.)

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

430+0.012/+0.004304989999217223432-207087.9 (When 30 pcs.)

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

435+0.012/+0.004304989999217230432-2088102.6 (When 30 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

440+0.012/+0.004204989999217247432-209678.4 (When 20 pcs.)

35 Pieces Per Package

1 Pack(s)Available

8 Days or more

58+0.012/+0.004354989999217254432-210041.3 (When 35 pcs.)

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

515+0.012/+0.004304989999217285432-213467.5 (When 30 pcs.)

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

520+0.012/+0.004304989999217292432-214290.9 (When 30 pcs.)

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

525+0.012/+0.004304989999217308432-2151114.0 (When 30 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

530+0.012/+0.004204989999217315432-216991.6 (When 20 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

535+0.012/+0.004204989999217322432-2177107.0 (When 20 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

540+0.012/+0.004204989999217339432-2185121.8 (When 20 pcs.)

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

545+0.012/+0.004154989999217346432-2193103.2 (When 15 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

610+0.012/+0.004204989999217360432-221541.8 (When 20 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

612+0.012/+0.004204989999217377432-222350.4 (When 20 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

615+0.012/+0.004204989999217384432-223164.0 (When 20 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

620+0.012/+0.004204989999217391432-224086.2 (When 20 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

625+0.012/+0.004204989999217407432-2258108.6 (When 20 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

630+0.012/+0.004204989999217414432-2266130.6 (When 20 pcs.)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

635+0.012/+0.004204989999217421432-2274153.2 (When 20 pcs.)

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

640+0.012/+0.004154989999217438432-2282131.1 (When 15 pcs.)

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

650+0.012/+0.004154989999217452432-2304164.7 (When 15 pcs.)

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

655+0.012/+0.004154989999217469432-2312180.8 (When 15 pcs.)

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

660+0.012/+0.004154989999217476432-2321198.5 (When 15 pcs.)

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

815+0.015/+0.006154989999217483432-233984.8 (When 15 pcs.)

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

825+0.015/+0.006154989999217506432-2355143.3 (When 15 pcs.)

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

830+0.015/+0.006154989999217513432-2363173.3 (When 15 pcs.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

835+0.015/+0.006104989999217520432-2371135.7 (When 10 pcs.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

840+0.015/+0.006104989999217537432-2380155.0 (When 10 pcs.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

845+0.015/+0.006104989999217544432-2398174.7 (When 10 pcs.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

850+0.015/+0.006104989999217551432-2401194.6 (When 10 pcs.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

855+0.015/+0.006104989999217568432-2410214.1 (When 10 pcs.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

860+0.015/+0.006104989999217575432-2428234.4 (When 10 pcs.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030+0.015/+0.006104989999217599432-2444179.7 (When 10 pcs.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035+0.015/+0.006104989999217605432-2452210.7 (When 10 pcs.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040+0.015/+0.006104989999217612432-2461241.4 (When 10 pcs.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050+0.015/+0.006104989999217629432-2479302.9 (When 10 pcs.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1060+0.015/+0.006104989999217636432-2487365.14 (When 10 pcs.)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.58+0.008/+0.002504989999217643432-249515.0 (When 50 pcs.)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.510+0.008/+0.002504989999217650432-250919.0 (When 50 pcs.)

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.515+0.008/+0.002404989999217674432-252522.8 (When 40 pcs.)

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.525+0.008/+0.002404989999217698432-254138.0 (When 40 pcs.)

Loading...

  1. 1

Basic Information

Shape Straight/Parallel Joggling Style Positive Tolerance Shaft End Shape Standard
Properties General Material Details Steel (S45C) Surface Finish No
Min. Qty of Sale Box/package

Additional Products in this Category

Tech Support