(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, rounded, stainless steel. (Part Numbers)

Handles - U-type, rounded, stainless steel.
  • Volume Discount

Selectable handle diameter. Mounting method: external thread or internal thread.

Part Number

Configured Part Number is shown.

TTO10120A

Part Number
TTO10120A
Part NumberMinimum order quantityVolume DiscountDays to Ship Applied Load
(N)
Mounting Method Mounting Pitch
(mm)
Diameter
(mm)
Full height
(mm)
Full Length
(mm)
Screw Dimension Thread Length
(mm)
Screw Depth
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

590Female Thread1201050130M6×1.00-8.04989999274882275-4444118

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Additional Function No Main Body Material Stainless Steel (304 Stainless Steel) Main Body, Surface Treatment Mirror Surface
Handle Cross Sectional Shape Round shape Qty.(piece) 1

Please check the type/dimensions/specifications of the part TTO10120A in the Handles - U-type, rounded, stainless steel. series.

Products like this...

Part Number
TTO10100B
TTO10110A
TTO10110B
TTO10120B
TTO12150A
TTO12150B
Part NumberMinimum order quantityVolume DiscountDays to Ship Applied Load
(N)
Mounting Method Mounting Pitch
(mm)
Diameter
(mm)
Full height
(mm)
Full Length
(mm)
Screw Dimension Thread Length
(mm)
Screw Depth
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

590Male thread1001050110M6×1.0011.0-4989999274721275-4568119
1 Piece(s)Available

8 Days or more

590Female Thread1101050120M6×1.00-8.04989999274875275-4436112
1 Piece(s)Available

8 Days or more

590Male thread1101050120M6×1.0011.0-4989999274738275-4576124
1 Piece(s)Available

8 Days or more

590Male thread1201050130M6×1.0011.0-4989999274745275-4584132
1 Piece(s)Available

8 Days or more

740Female Thread1501250162M8×1.25-12.54989999274899275-4452181
1 Piece(s)Available

8 Days or more

740Male thread1501250162M8×1.2520.0-4989999274752275-4592218

Additional Products in this Category

Tech Support