(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw with Spring and Flat Washer - Steel, Stainless Steel, M3 - M6【5-20 Pieces Per Package】

Hex Socket Cap Screw with Spring and Flat Washer - Steel, Stainless Steel, M3 - M6
  • Volume Discount

[Product Specifications]
[Material] Equivalent to 4137 Alloy Steel, Equivalent to SUS304
· There is no need to set washers or spring washers.
· Can be tightened with a hex wrench; ideal for machine assembly.
· Comes with a washer/spring washer to prevent screws from loosening.
Available with various finish options

Part Number

Configured Part Number is shown.

Part Number
B0780306
B0780308
B0780310
B0780312
B0780315
B0780320
B0780408
B0780410
B0780412
B0780415
B0780420
B0780425
B0780510
B0780512
B0780515
B0780520
B0780525
B0780610
B0780612
B0780615
B0780620
B0780625
B0780630
B7770306
B7770308
B7770310
B7770312
B7770315
B7770320
B7770408
B7770410
B7770412
B7770415
B7770420
B7770425
B7770510
B7770512
B7770515
B7770520
B7770525
B7770610
B7770612
B7770615
B7770620
B7770625
B7770630
B8770306
B8770308
B8770310
B8770312
B8770315
B8770320
B8770408
B8770410
B8770412
B8770415
B8770420
B8770425
B8770510
B8770512
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Qty.
(piece)
JAN code Ordering Code Mass
(g)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

360.5[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70204989999289251285-901728.2

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

380.5[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70204989999289268285-902530.2

19 Pieces Per Package

1 Pack(s)Available

8 Days or more

3100.5[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70194989999289275285-903332.9

19 Pieces Per Package

1 Pack(s)Available

8 Days or more

3120.5[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70194989999289282285-904134.3

17 Pieces Per Package

1 Pack(s)Available

8 Days or more

3150.5[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70174989999289299285-905035.2

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

3200.5[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70144989999289305285-906837.7

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

480.7[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70184989999289312285-907659.3

18 Pieces Per Package

1 Pack(s)Available

8 Days or more

4100.7[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70184989999289329285-908463.5

17 Pieces Per Package

1 Pack(s)Available

8 Days or more

4120.7[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70174989999289336285-909267.7

17 Pieces Per Package

1 Pack(s)Available

8 Days or more

4150.7[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70174989999289343285-910669.7

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

4200.7[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70154989999289350285-911473.5

13 Pieces Per Package

1 Pack(s)Available

8 Days or more

4250.7[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70134989999289367285-912274.5

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

5100.8[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70144989999289381285-9149102.8

14 Pieces Per Package

1 Pack(s)Available

11 Days or more

5120.8[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70144989999289398285-915799.1

13 Pieces Per Package

1 Pack(s)Available

8 Days or more

5150.8[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70134989999289404285-9165100

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

5200.8[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70114989999289411285-9173104.1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

5250.8[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70104989999289428285-9181108.5

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

6101[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70114989999289435285-9190114.7

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

6121[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70114989999289442285-9203119.6

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

6151[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-70114989999289459285-9211127.8

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

6201[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-7094989999289466285-9220117.9

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

6251[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-7084989999289473285-9238121.9

7 Pieces Per Package

1 Pack(s)Available

8 Days or more

6301[Stainless Steel] 304 Stainless Steel EquivalentNo-A2-7074989999289480285-9246118

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

360.5[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-144989999288032285-779111.94

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

380.5[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-144989999288049285-780413.13

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

3100.5[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-144989999288056285-781214.32

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

3120.5[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-144989999288063285-782115.51

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

3150.5[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-144989999288070285-783917.82

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

3200.5[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-144989999288087285-784721.67

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

480.7[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-144989999288094285-785526.56

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

4100.7[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-144989999288100285-786328.65

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

4120.7[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-144989999288117285-787130.75

13 Pieces Per Package

1 Pack(s)Available

8 Days or more

4150.7[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-134989999288124285-788034.24

12 Pieces Per Package

1 Pack(s)Available

8 Days or more

4200.7[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-124989999288131285-789835.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4250.7[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-104989999288148285-790134.35

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

5100.8[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-114989999288155285-791039.5

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

5120.8[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-114989999288162285-792842.15

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

5150.8[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-114989999288179285-793646.13

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

5200.8[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-104989999288186285-794449.3

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

5250.8[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-94989999288193285-795251.3

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

6101[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-84989999288209285-796147.3

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

6121[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-84989999288216285-797950.03

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

6151[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-84989999288223285-798755.53

7 Pieces Per Package

1 Pack(s)Available

8 Days or more

6201[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-74989999288230285-799555.3

7 Pieces Per Package

1 Pack(s)Available

8 Days or more

6251[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-74989999288247285-800263.08

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

6301[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent White10.9-64989999288254285-801160.72

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

360.5[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-104989999084801285-75618.53

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

380.5[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-104989999084818285-75709.38

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3100.5[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-104989999084825285-758810.23

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3120.5[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-104989999084832285-759611.08

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3150.5[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-104989999084849285-760012.73

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3200.5[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-104989999084856285-761815.48

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

480.7[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-104989999084863285-762618.97

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4100.7[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-104989999084870285-763420.47

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4120.7[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-104989999084887285-764221.97

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4150.7[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-104989999084894285-765124.46

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

4200.7[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-94989999084900285-766926.47

7 Pieces Per Package

1 Pack(s)Available

8 Days or more

4250.7[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-74989999084917285-767724.05

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

5100.8[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-84989999084924285-768528.73

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

5120.8[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Black10.9-84989999084931285-769330.65

Loading...

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Thread ridge Type Metric coarse Tip shape Flat End Sales Unit Box/package
Application Standard

Additional Products in this Category

Tech Support