(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Vibration-Proof Pad (Natural Rubber) Mini-Seat

Vibration-Proof Pad (Natural Rubber) Mini-Seat
  • Volume Discount

[Features]
• Easy cutting of V grooves in 50-mm interval using a utility knife will make it ready for use.
• Thanks to a broad range of applicable loads, stable vibration proof effects are obtained regardless of large or small loads.

[Application]
• For various machinery generating vibration and/or noise, including general types of motors for machine tools, blowers and pumps.
• For vibration proofing of refrigerators, A/Cs, printers, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OHS10100
OHS10150
OHS10200
OHS1050
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(mm)
Width
(mm)
JAN code Ordering Code Mass
(kg)
1 Piece(s)Available

9 Days or more

1001004989999149876405-46950.1
1 Piece(s)Available

9 Days or more

1501504989999149883405-47090.3
1 Piece(s)Available

8 Days or more

2002004989999149890405-47170.4
1 Piece(s)Available

8 Days or more

50504989999149869405-46870.03

Loading...

  1. 1

Basic Information

Type Antivibration Pads Allowable Surface Pressure(N/mm2) 0.5 Thickness(mm) 10
Rubber Hardness 55° ± 5 Operating Temperature Range(℃) -5~70 Maximum Size(mm) 600×1000
Ordering Unit(sheet) 1

Additional Products in this Category

Tech Support