(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The NTV foot valve utilizes a safe design that adjusts the performance in response to the fluid.
We carry an extensive in-stock lineup of these standard listed, high-quality, mass-produced items for express low-price delivery.
Please feel free to place your order regardless of the product type and quantity
For custom orders — simply send us a sample or drawing and we will return an estimate and produce the design draft.
Types of Valve | Foot Valve | Main Body Shape | Straight | Body Material | CF-8 Stainless Steel Cast |
---|---|---|---|---|---|
Applicable Fluids | Water | Nominal Pressure | 10K | Control Side Connection Types | Rc |
Control SideNominal Pipe Threads | 1 1/4B | Handle Shape | Lever | Main Body Lining | No |
Operation Mode | Manual |
Please check the type/dimensions/specifications of the part 931-32A in the 931 SCS13 10 K Screw-in Foot Valve Lever Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy