(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Pressure One Touch Male Threaded Socket (Part Numbers)

High-Pressure One Touch Male Threaded Socket
  • Volume Discount

A fitting used in the extraction and branching of high-pressure air in buildings. Highly acclaimed internationally.

The photos and illustrations show the type with the rubber cover.
Types with a rubber cover feature a "G" at the start of the product name.

Part Number

Configured Part Number is shown.

Part Number
30K-SOM
G30K-SOM
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type
Thread Type Threaded Type Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80
Types of connection screw R Nominal of Thread 1/4(LH) Maximum Operating Pressure (MPa) 3

Additional Products in this Category

Tech Support