(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lock Cap, Nut Socket with Rotary Function (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
LC65-SOR
LC80-SOR
LC85-SOR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Hose
1 Piece(s)Available

11 Days or more

106.5×10.0
1 Piece(s)Available

11 Days or more

108.0×12.0
1 Piece(s)Available

11 Days or more

108.5×12.5

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type
Thread Type Nut Tightening Operating Environment, Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(℃) -20::80
Maximum Operating Pressure (MPa) 1.5

Additional Products in this Category

Tech Support