(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

M6 Series, Standard Bracket, ABL

M6 Series, Standard Bracket, ABL
  • Volume Discount

•Bracket Type: Thin Brackets
•Perpendicularity: Not Right-angled
•Body Material: A6N01S-T5

PDF

Part Number

Configured Part Number is shown.

Part Number
ABL-3025-6
ABL-3025-6-BK
ABL-3025-6-BK-BNH
ABL-3025-6-BNH
ABL-3025-6-BNHS
ABL-3025-6-CNH
ABL-3025-6-CNHS
ABL-3055-6
ABL-3055-6-BNH
ABL-3055-6-BNHS
ABL-3055-6-CNH
ABL-3055-6-CNHS
ABL-3085-6
ABL-3085-6-BNH
ABL-3085-6-BNHS
ABL-3085-6-CNH
ABL-3085-6-CNHS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Frame Width
(mm)
Number of Applicable Slots Specifications Surface Treatment Width
(mm)
Screw Type Screw・Nut Material
1 Piece(s)Available

8 Days or more

1030Groove of a RowBracket onlyAlumite Treatment25--
1 Piece(s)Available

8 Days or more

1030Groove of a RowBracket onlyBlack anodize treated25--
1 Piece(s)Available

8 Days or more

1030Groove of a RowFasteners SetBlack anodize treated25Upset BoltSteel
1 Piece(s)Available

8 Days or more

1030Groove of a RowFasteners SetAlumite Treatment25Upset BoltSteel
1 Piece(s)Available

8 Days or more

1030Groove of a RowFasteners SetAlumite Treatment25Upset BoltStainless Steel
1 Piece(s)Available

8 Days or more

1030Groove of a RowFasteners SetAlumite Treatment25Bolt of washer included hexagonal socket headSteel
1 Piece(s)Available

8 Days or more

1030Groove of a RowFasteners SetAlumite Treatment25Bolt of washer included hexagonal socket headStainless Steel
1 Piece(s)Available

8 Days or more

10602-Row GrooveBracket onlyAlumite Treatment55--
1 Piece(s)Available

8 Days or more

10602-Row GrooveFasteners SetAlumite Treatment55Upset BoltSteel
1 Piece(s)Available

8 Days or more

10602-Row GrooveFasteners SetAlumite Treatment55Upset BoltStainless Steel
1 Piece(s)Available

8 Days or more

10602-Row GrooveFasteners SetAlumite Treatment55Bolt of washer included hexagonal socket headSteel
1 Piece(s)Available

8 Days or more

10602-Row GrooveFasteners SetAlumite Treatment55Bolt of washer included hexagonal socket headStainless Steel
1 Piece(s)Available

8 Days or more

10903-Row GrooveBracket onlyAlumite Treatment85--
1 Piece(s)Available

8 Days or more

10903-Row GrooveFasteners SetAlumite Treatment85Upset BoltSteel
1 Piece(s)Available

8 Days or more

10903-Row GrooveFasteners SetAlumite Treatment85Upset BoltStainless Steel
1 Piece(s)Available

8 Days or more

10903-Row GrooveFasteners SetAlumite Treatment85Bolt of washer included hexagonal socket headSteel
1 Piece(s)Available

8 Days or more

10903-Row GrooveFasteners SetAlumite Treatment85Bolt of washer included hexagonal socket headStainless Steel
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Frame Width
(mm)
Number of Applicable Slots Specifications Surface Treatment Width
(mm)
Screw Type Screw・Nut Material

Loading...

  1. 1

Basic Information

Bracket Type Thin Brackets Perpendicularity Without standard Body Material A6N01S-T5

Additional Products in this Category

Tech Support