(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Bumpers (Part Numbers)

Rubber Bumpers
  • Volume Discount

•Type: Adjusting Bolt Type
•Material: SBR, SUS430
•Compatible Series: M4
•Color: Black
•Height (mm): 12

Part Number

Configured Part Number is shown.

GOM-04

Part Number
GOM-04
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Leveling Mount Material SBR, SUS430 Color Black
Height(mm) 12 O.D.(mm) 20 Applicable Series M4

Please check the type/dimensions/specifications of the part GOM-04 in the Rubber Bumpers series.

Additional Products in this Category

Tech Support