(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Structural element of factory automation equipment. It is compatible with the M6 series and M8 series frames.
Part Number
Configured Part Number is shown.
LFCB-S68
This product is temporary NOT available. Please ask MISUMI to check the next available ship date.
Order stop due to high increment of Freight cost. We apologize for the inconvenient. Any further information requested please contact us.
Material | Steel | Adjuster Mounting M Diameter(mm) | 10 | Series | NIC Autotec: For Both M6 Series and M8 Series |
---|---|---|---|---|---|
Material | 1018 Carbon Steel | Surface Treatment | Trivalent Chromate | Length(mm) | 125 |
Width(mm) | 125 | Thickness(mm) | 9 | Applicable Series | M6/M8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy