(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

End Cap

End Cap
  • Volume Discount

・Used for protecting frame end face.
[Features].
・Material: ABS resin.
・Available in black or gray.
[Applications]
・Material for FA equipment covers.
・Materials for exhibition covers.
・Materials for workbenches.
・Materials for trestles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ECP-1020-4
ECP-1040-4
ECP-1060-4
ECP-2020-4
ECP-2020-4-GY
ECP-2040-4
ECP-2040-4-GY
ECP-2060-4
ECP-4040-4
ECP-4040-4-GY
ECP-4060-4
ECPC-2020-4
ECPC-404020-4
ECPR-2020-4
ECPR-404020-4
ECPV-2030-4
ECPV-2045-4
ECPV-2060-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCap Type Mount Type Color Specifications External Dimension
(mm)
1 Piece(s)Available

8 Days or more

10RectangleA TypeBlack-10x20
1 Piece(s)Available

8 Days or more

10RectangleType BBlack-10x40
1 Piece(s)Available

8 Days or more

10RectangleType BBlack-10x60
1 Piece(s)Available

8 Days or more

10SquareType BBlack-20x20
1 Piece(s)Available

8 Days or more

10SquareType BGray-20x20
1 Piece(s)Available

8 Days or more

10RectangleType BBlack-20x40
1 Piece(s)Available

8 Days or more

10RectangleType BGray-20x40
1 Piece(s)Available

8 Days or more

10RectangleType BBlack-20x60
1 Piece(s)Available

8 Days or more

10SquareType BBlack-40x40
1 Piece(s)Available

8 Days or more

10SquareType BGray-40x40
1 Piece(s)Available

8 Days or more

10RectangleType BBlack-40x60
1 Piece(s)Available

8 Days or more

10[Three-Sided Shape] Multi-faceType BBlack-20x20
1 Piece(s)Available

8 Days or more

10Shape LType BBlack-40x40
1 Piece(s)Available

8 Days or more

10Shape RType BBlack-20x20
1 Piece(s)Available

8 Days or more

10L/R ShapeType BBlack-40x40
1 Piece(s)Available

8 Days or more

10AngledType BBlack30°-
1 Piece(s)Available

8 Days or more

10AngledType BBlack45°-
1 Piece(s)Available

8 Days or more

10AngledType BBlack60°-

Loading...

  1. 1

Basic Information

Mounting Method Cap Stopping Material Resin Compatible Extrusion Selection M4 Shape
Details of Material ABS resin [ABS]

Additional Products in this Category

Tech Support