(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Since it is in liquid form, the attachment surface is full of tiny holes and it is sealed sufficiently with just a small amount of tightening. The attachment surface is solvent-less, so there is no need for open time. The hardened material is made of rubber, so it is flexible and can tolerate internal pressure, temperature changes and vibrations. The metal has excellent chemical resistance, oil resistance, water resistance and gas resistance and will not corrode. The thixotropic agent keeps it from flopping over and gives it great workability. The attachment surface is easy to remove and can be reassembled.
Part Number |
---|
F-333-100G |
F-333-250G |
Loading...
Types | Sealant For Piping | Color | Pale yellow brown | Shape | Paste |
---|---|---|---|---|---|
Viscosity(cps) | 15000 | Density | 1.07 | Curing contraction rate(%) | 7.8 |
Hardness | 94 | Set time (23ºC)(min.) | 10~25 | Return Torque(kg/cm) | Destruction 30–110, escape 30–100 |
Optimal gap(cm) | 0.2 | Screw Pressure Resistance(MPa) | 20 | Flange Pressure Resistance(MPa) | 10 |
Application | Optimal for sprinkler pipes, fire hydrant pipes, water and hot water pipes, cold water pipes, antifreeze pipes, gas pipes, and hydraulic pipes. | Features | As this is a liquid, it fills fine gaps in joint surfaces and achieves thorough sealing, even against a small tightening force. Non-solvent, therefore airing out spaces is not required. Hard products are made from rubber for flexibility, and are also thoroughly resistant to internal pressure and temperature changes, vibration, etc. Excellent resistance to chemicals, oil, water, and gas means that metal corrosion does not occur. The thixotropic agent prevents overspill and gives great workability. Easy to remove and reassemble. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy