(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape : Straight
•Body Material : Brass
•w0000238393 : Air, Chemical, Gas, Oil, Powder, Solvent, paint, Water
For complete product overview and details on Toyo Connector TC3-B Fitting see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
TC3-B9-R3/8 |
TC3-B12-R1/2 |
TC3-B15-R1/2 |
TC3-B19-R3/4 |
TC3-B25-R1 |
Part Number |
---|
Loading...
Types | Hose Fittings | Applicable Fluids | Water / Air / Gas / Chemical / Oil / Powder / Solvent, paint | Body Material | Brass |
---|---|---|---|---|---|
Shape | Straight | Hose connection type | Acorn Nut | Types of connection | Nipple |
Types of connection screw | R |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy