(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CK Pre-Seal SUS Fitting Hexagon Different Diameters Nipple

CK Pre-Seal SUS Fitting Hexagon Different Diameters Nipple
  • Volume Discount

[*This product is found in the pre-seal series, but be aware that it does not have a seal]
· The latest CK metal product comprises a stainless steel fitting with sealing material. It solves such problems as galling in stainless steel screw-in fittings, sealing material contamination, and leaks. The definitive stainless steel fitting series, used in all sectors related to food, medical, and precision parts. No longer a need to apply sealant. Also drastically reduces the need for re-piping and repairs

Part Number

Configured Part Number is shown.

Part Number
SUS-6RNI-8X6A
SUS-6RNI-10X6A
SUS-6RNI-10X8A
SUS-6RNI-15X8A
SUS-6RNI-15X10A
SUS-6RNI-20X10A
SUS-6RNI-20X15A
SUS-6RNI-25X15A
SUS-6RNI-25X20A
SUS-6RNI-32X20A
SUS-6RNI-32X25A
SUS-6RNI-40X25A
SUS-6RNI-40X32A
SUS-6RNI-50X32A
SUS-6RNI-50X40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

13 Days or more

1/4B(8A)1/8B(6A)
1 Piece(s)Available

13 Days or more

3/8B(10A)1/8B(6A)
1 Piece(s)Available

13 Days or more

3/8B(10A)1/4B(8A)
1 Piece(s)Available

13 Days or more

1/2B(15A)1/4B(8A)
1 Piece(s)Available

13 Days or more

1/2B(15A)3/8B(10A)
1 Piece(s)Available

13 Days or more

3/4B(20A)3/8B(10A)
1 Piece(s)Available

13 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

13 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

13 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

13 Days or more

1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

13 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

13 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

13 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

13 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

13 Days or more

2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Nipple Connection Thread Type M1 R Connection Thread Type M2 R
Surface Treatment No Applicable Fluid Water / Air / Steam / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support