(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Rollers - Motorized, DC, PM570 Series (Part Numbers)

Conveyor Rollers - Motorized, DC, PM570 Series
  • Volume Discount

Pipe Diameter ø57 Roller
For complete product overview and details on Conveyor Rollers - Motorized, DC, PM570 Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PM570FE-17-400-D-024
PM570FE-17-500-D-024
PM570FE-60-650-D-024-VP
Part NumberMinimum order quantityVolume DiscountDays to Ship Width W
(mm)
Mounting Shaft Holder Specifications Nominal Peripheral Speed
(m/min)
1 Piece(s)Available

22 Days or more

400-17
1 Piece(s)Available

22 Days or more

500-17
1 Piece(s)Available

22 Days or more

650V Pulley60

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type With Motor Shaft Type Shaft
Roller Material STKM12 O.D. D(Ø) 57 Bearing No
Properties Standard Lining No Surface Treatment Trivalent Chromate
Load (Reference)(N) 2940 or Less Drive Standard Power Supply DC24V
Motor Type Standard Brushless Motor

Additional Products in this Category

Tech Support