(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A flexible fitting for steel drainage pipes, developed in response to demands for a comprehensive cost reduction.
Part Number
Configured Part Number is shown.
IML-J2-100A
Types | Adapters for Flexible Joints | Applicable Pipe | Steel pipe / Other Resins |
---|---|---|---|
Applicable Fluids | Water / Air | Nominal Fitting D1 | 100A |
Max. Operating Pressure(MPa) | 0.1 | Seal Material | EPDM Synthetic Rubber |
Body Material | Steel | Tightening Bolt | Others |
Types | Adapters for Flexible Joints | Applicable Pipe | Steel pipe / Other Resins | Applicable Fluids | Water / Air |
---|---|---|---|---|---|
Nominal Fitting D1 | 100A | Max. Operating Pressure(MPa) | 0.1 | Seal Material | EPDM Synthetic Rubber |
Body Material | Steel | Tightening Bolt | Others |
Please check the type/dimensions/specifications of the part IML-J2-100A in the Flexible Joint for Steel Drainage Pipe, Packing Containing Flange Set Steel Sphere series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy