(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Compact, double bearing type. CHW Series.

Linear Ball Bushings - Compact, double bearing type. CHW Series.
  • Volume Discount

Double ball bushing incorporating a compact aluminum housing for a more space-saving machine design. The housing facilitates mounting of a plate from the top or side of the bushing. Bushings available in hardened carbon steel with the possibility of adding an anti-rust treatment with a greater effect than stainless steel.

Part Number

Configured Part Number is shown.

Part Number
CHW10
CHW12
CHW16
CHW20
CHW25
CHW30
CHW35
CHW40
MCHW6
MCHW8
MCHW10
MCHW13
MCHW25
MCHW30
MCHW35
MCHW40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
1 Piece(s)Available

14 Days or more

10None1068865850-0.009
1 Piece(s)Available

14 Days or more

10None1270892860-0.009
1 Piece(s)Available

14 Days or more

10None168612481300-0.009
1 Piece(s)Available

8 Days or more

10None209620832020-0.01
1 Piece(s)Available

14 Days or more

10None2513235173570-0.01
1 Piece(s)Available

13 Days or more

10None3014452735010-0.01
1 Piece(s)Available

13 Days or more

10None3515657226180-0.012
1 Piece(s)Available

14 Days or more

10None4017678728070-0.012
1 Piece(s)Available

14 Days or more

10Plated646354310-0.009
1 Piece(s)Available

14 Days or more

10Plated856419450-0.009
1 Piece(s)Available

14 Days or more

10Plated1068865850-0.009
1 Piece(s)Available

14 Days or more

10Plated1374902870-0.009
1 Piece(s)Available

14 Days or more

10Plated2513235173570-0.01
1 Piece(s)Available

14 Days or more

10Plated3014452735010-0.01
1 Piece(s)Available

14 Days or more

10Plated3515657226180-0.012
1 Piece(s)Available

14 Days or more

10Plated4017678728070-0.012

Loading...

  1. 1

Basic Information

TYPE Housings Motion Linear Motion Style Standard
Outer Cylinder Material Aluminum Lubrication Type Standard Type Housing Type
Length Short Ball Recirculating Type Double Precision High Grade

Additional Products in this Category

Tech Support