(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With lubrication holes, simple. L-OH Series.

Linear Ball Bushings - With lubrication holes, simple. L-OH Series.
  • Volume Discount

Standard type ball bushing with lubrication holes that allow for easier and more constant lubricant replenishment, which will improve its performance and life time. Available in hardened carbon steel with the possibility of adding an anti-rust treatment with a greater effect than stainless steel. Ideal bushing if cost savings in maintenance are required.

Part Number

Configured Part Number is shown.

Part Number
L6-OH
L8-OH
L10-OH
L12-OH
L13-OH
L16-OH
L20-OH
L25-OH
L30-OH
L35-OH
L50-OH
ML6-OH
ML8-OH
ML10-OH
ML12-OH
ML13-OH
ML16-OH
ML20-OH
ML25-OH
ML30-OH
ML35-OH
ML50-OH
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
1 Piece(s)Available

14 Days or more

10None61912218160-0.009
1 Piece(s)Available

14 Days or more

10None82415258220-0.009
1 Piece(s)Available

14 Days or more

10None102919532430-0.009
1 Piece(s)Available

68 Days or more

10None123021549430-0.009
1 Piece(s)Available

14 Days or more

10None133223555440-0.009
1 Piece(s)Available

14 Days or more

10None163728768650-0.009
1 Piece(s)Available

14 Days or more

10None20423212821010-0.01
1 Piece(s)Available

14 Days or more

10None25594021641790-0.01
1 Piece(s)Available

69 Days or more

10None30644532452510-0.01
1 Piece(s)Available

39 Days or more

10None35705235213090-0.012
1 Piece(s)Available

69 Days or more

10None501008082726430-0.012
1 Piece(s)Available

14 Days or more

10Plated61912218160-0.009
1 Piece(s)Available

14 Days or more

10Plated82415258220-0.009
1 Piece(s)Available

14 Days or more

10Plated102919532430-0.009
1 Piece(s)Available

68 Days or more

10Plated123021549430-0.009
1 Piece(s)Available

14 Days or more

10Plated133223555440-0.009
1 Piece(s)Available

14 Days or more

10Plated163728768650-0.009
1 Piece(s)Available

14 Days or more

10Plated20423212821010-0.01
1 Piece(s)Available

14 Days or more

10Plated25594021641790-0.01
1 Piece(s)Available

69 Days or more

10Plated30644532452510-0.01
1 Piece(s)Available

39 Days or more

10Plated35705235213090-0.012
1 Piece(s)Available

69 Days or more

10Plated501008082726430-0.012

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Style Standard
Outer Cylinder Material Steel Lubrication Type Standard Type Standard
Length Standard Ball Recirculating Type Single Precision High Grade

Additional Products in this Category

Tech Support