(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - 316L Stainless Steel, M3 - M10, Coarse, Clean Bolt (Part Numbers)

Hex Socket Cap Screw - 316L Stainless Steel, M3 - M10, Coarse, Clean Bolt
  • Volume Discount

Impurities such as lubricants are not used, to prevent stainless steel screws from seizing.
Material: 316L Stainless Steel
SDC Plasma Surface Treatment

Part Number

Configured Part Number is shown.

Part Number
SCB-CSF-M3X6
SCB-CSF-M3X8
SCB-CSF-M3X10
SCB-CSF-M3X12
SCB-CSF-M3X14
SCB-CSF-M3X16
SCB-CSF-M3X20
SCB-CSF-M4X6
SCB-CSF-M4X8
SCB-CSF-M4X10
SCB-CSF-M4X12
SCB-CSF-M4X14
SCB-CSF-M4X16
SCB-CSF-M4X20
SCB-CSF-M4X25
SCB-CSF-M5X8
SCB-CSF-M5X10
SCB-CSF-M5X12
SCB-CSF-M5X14
SCB-CSF-M5X16
SCB-CSF-M5X20
SCB-CSF-M5X25
SCB-CSF-M6X8
SCB-CSF-M6X10
SCB-CSF-M6X12
SCB-CSF-M6X14
SCB-CSF-M6X16
SCB-CSF-M6X20
SCB-CSF-M6X25
SCB-CSF-M6X30
SCB-CSF-M8X12
SCB-CSF-M8X16
SCB-CSF-M8X20
SCB-CSF-M8X25
SCB-CSF-M8X30
SCB-CSF-M8X35
SCB-CSF-M10X20
SCB-CSF-M10X25
SCB-CSF-M10X30
SCB-CSF-M10X35
SCB-CSF-M10X40
SCB-CSH-M4X30
SCB-CSH-M4X35
SCB-CSH-M4X40
SCB-CSH-M4X45
SCB-CSH-M5X30
SCB-CSH-M5X35
SCB-CSH-M5X40
SCB-CSH-M5X45
SCB-CSH-M5X50
SCB-CSH-M6X35
SCB-CSH-M6X50
SCB-CSH-M6X55
SCB-CSH-M6X60
SCB-CSH-M6X65
SCB-CSH-M6X70
SCB-CSH-M8X40
SCB-CSH-M8X45
SCB-CSH-M8X50
SCB-CSH-M8X55
SCB-CSH-M8X60
SCB-CSH-M8X65
SCB-CSH-M8X70
SCB-CSH-M8X75
SCB-CSH-M10X45
SCB-CSH-M10X50
SCB-CSH-M10X55
SCB-CSH-M10X60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Screw Type
1 Piece(s)Available

8 Days or more

10360.5Complete thread
1 Piece(s)Available

8 Days or more

10380.5Complete thread
1 Piece(s)Available

8 Days or more

103100.5Complete thread
1 Piece(s)Available

8 Days or more

103120.5Complete thread
1 Piece(s)Available

8 Days or more

103140.5Complete thread
1 Piece(s)Available

8 Days or more

103160.5Complete thread
1 Piece(s)Available

8 Days or more

103200.5Complete thread
1 Piece(s)Available

8 Days or more

10460.7Complete thread
1 Piece(s)Available

8 Days or more

10480.7Complete thread
1 Piece(s)Available

8 Days or more

104100.7Complete thread
1 Piece(s)Available

8 Days or more

104120.7Complete thread
1 Piece(s)Available

8 Days or more

104140.7Complete thread
1 Piece(s)Available

8 Days or more

104160.7Complete thread
1 Piece(s)Available

8 Days or more

104200.7Complete thread
1 Piece(s)Available

8 Days or more

104250.7Complete thread
1 Piece(s)Available

8 Days or more

10580.8Complete thread
1 Piece(s)Available

8 Days or more

105100.8Complete thread
1 Piece(s)Available

8 Days or more

105120.8Complete thread
1 Piece(s)Available

8 Days or more

105140.8Complete thread
1 Piece(s)Available

8 Days or more

105160.8Complete thread
1 Piece(s)Available

8 Days or more

105200.8Complete thread
1 Piece(s)Available

8 Days or more

105250.8Complete thread
1 Piece(s)Available

8 Days or more

10681Complete thread
1 Piece(s)Available

8 Days or more

106101Complete thread
1 Piece(s)Available

8 Days or more

106121Complete thread
1 Piece(s)Available

8 Days or more

106141Complete thread
1 Piece(s)Available

8 Days or more

106161Complete thread
1 Piece(s)Available

8 Days or more

106201Complete thread
1 Piece(s)Available

8 Days or more

106251Complete thread
1 Piece(s)Available

8 Days or more

106301Complete thread
1 Piece(s)Available

8 Days or more

108121.25Complete thread
1 Piece(s)Available

13 Days or more

108161.25Complete thread
1 Piece(s)Available

13 Days or more

108201.25Complete thread
1 Piece(s)Available

8 Days or more

108251.25Complete thread
1 Piece(s)Available

8 Days or more

108301.25Complete thread
1 Piece(s)Available

13 Days or more

108351.25Complete thread
1 Piece(s)Available

13 Days or more

1010201.5Complete thread
1 Piece(s)Available

8 Days or more

1010251.5Complete thread
1 Piece(s)Available

13 Days or more

1010301.5Complete thread
1 Piece(s)Available

13 Days or more

1010351.5Complete thread
1 Piece(s)Available

13 Days or more

1010401.5Complete thread
1 Piece(s)Available

8 Days or more

104300.7Half Thread
1 Piece(s)Available

8 Days or more

104350.7Half Thread
1 Piece(s)Available

8 Days or more

104400.7Half Thread
1 Piece(s)Available

8 Days or more

104450.7Half Thread
1 Piece(s)Available

8 Days or more

105300.8Half Thread
1 Piece(s)Available

8 Days or more

105350.8Half Thread
1 Piece(s)Available

8 Days or more

105400.8Half Thread
1 Piece(s)Available

8 Days or more

105450.8Half Thread
1 Piece(s)Available

8 Days or more

105500.8Half Thread
1 Piece(s)Available

8 Days or more

106351Half Thread
1 Piece(s)Available

13 Days or more

106501Half Thread
1 Piece(s)Available

13 Days or more

106551Half Thread
1 Piece(s)Available

13 Days or more

106601Half Thread
1 Piece(s)Available

13 Days or more

106651Half Thread
1 Piece(s)Available

13 Days or more

106701Half Thread
1 Piece(s)Available

8 Days or more

108401.25Half Thread
1 Piece(s)Available

13 Days or more

108451.25Half Thread
1 Piece(s)Available

13 Days or more

108501.25Half Thread
1 Piece(s)Available

13 Days or more

108551.25Half Thread
1 Piece(s)Available

13 Days or more

108601.25Half Thread
1 Piece(s)Available

13 Days or more

108651.25Half Thread
1 Piece(s)Available

16 Days or more

108701.25Half Thread
1 Piece(s)Available

13 Days or more

108751.25Half Thread
1 Piece(s)Available

13 Days or more

1010451.5Half Thread
1 Piece(s)Available

13 Days or more

1010501.5Half Thread
1 Piece(s)Available

13 Days or more

1010551.5Half Thread
1 Piece(s)Available

17 Days or more

1010601.5Half Thread

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material 316L Stainless Steel
Surface Treatment SDC Plasma Surface Hardening Treatment Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Standard / Heat resistant

Additional Products in this Category

Tech Support