(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
All screws – Material: Steel; Surface Treatment: Trivalent chromate; Strength classification: 10.9; Sales Unit: Small box
[Sizes handled]
Thread: M3; Length (mm): 6, 8, 10
Thread: M4; Length (mm): 6, 8, 10
Thread: M5; Length (mm): 10, 12, 20
Thread: M6; Length (mm): 10, 12, 15, 20
Part Number
Configured Part Number is shown.
W3-6
Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Trivalent Chromate Plating | Thread ridge Type | Metric coarse | Additional Shapes | Standard |
Sales Unit | Box/package | Application | Standard | Strength Class(Steel) | 10.9 |
Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part W3-6 in the Hex Socket Cap Screw - Steel, Trivalent Chromate Plating, M3 - M6, Coarse, W Series series.
Part Number |
---|
W3-10 |
W4-6 |
W4-8 |
W5-12 |
W5-20 |
W6-20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy