(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Steel, Black Oxide Finish, M3 - M5, Coarse, Multi-Length Assortment【3,000 Pieces Per Package】 (Part Numbers)

Hex Socket Cap Screw - Steel, Black Oxide Finish, M3 - M5, Coarse, Multi-Length Assortment
  • Volume Discount

Fully Threaded - Material: Steel - Surface Treatment: Uni-Chromate - Strength Category: 12.9 - Sales Unit: Small Box

[Part Number]K3-SET [Quantity Contained] Length 6 ... 1, 000 Pieces, Length 8 ... 1, 000 Pieces, Length 10 ... 1, 000 Pieces
[Part Number]K4-SET [Quantity Contained] Length 6 ... 1, 000 Pieces, Length 8 ... 1, 000 Pieces, Length 10 ... 1, 000 Pieces
[Part Number]K5-SET [Quantity Contained] Length 10 ... 800 Pieces, Length 12 ... 800 Pieces, Length 20 ... 800 Pieces
[Part Number]K6-SET [Quantity Contained] Length 10 ... 1, 000 Pieces, Length 12 ... 1, 000 Pieces, Length 15 ... 800 Pieces, Length 20 ... 800 Pieces

Part Number

Configured Part Number is shown.

Part Number
K3-SET
K4-SET
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Pitch
(mm)
Components of a Package

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

30.5There is a set of "K3-6", "K3-8", "K3-10" in one box.

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

40.7There is a set of "K4-6", "K4-8", "K4-10" in one box.

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Steel
Surface Treatment Black oxide finish Thread ridge Type Metric coarse Additional Shapes Standard
Application Standard Strength Class(Steel) 12.9 Screw Type Complete thread

Additional Products in this Category

Tech Support