(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Urethane with swivel or fixed plate, integrated brake, SKY-S, SKY-R series (SKY Series). (Part Numbers)

Casters - Urethane with swivel or fixed plate, integrated brake, SKY-S, SKY-R series (SKY Series).
  • Volume Discount

•Caster Type : Plate Type Fixed, Plate Type Swivel, With Shock Absorber
•Wheel Material : Urethane
•Wheel Characteristics : Abrasion Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on SKY Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

SKY-R125SUE-1

 
Part Number
SKY-R125SUE-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Metal Piece(Fittings etc.,) Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings Wheel color Foil material Metal Fitting Type
1 Piece(s)Available

20 Days or more

Plate Type Universal / With buffer-140.01~220.00200$200193 to 183SteelSlotted Holes---114$114--Streamlining of Logistics, Hand Truck126$126-YesGreen$GreenSteel plate$Steel plate-

Loading...

  1. 1

Basic Information

Stopper No Wheel Material Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance

Please check the type/dimensions/specifications of the part SKY-R125SUE-1 in the Casters - Urethane with swivel or fixed plate, integrated brake, SKY-S, SKY-R series (SKY Series). series.

Products like this...

Part Number
SKY-R100SUE-1
SKY-R100SUE-2
SKY-R100SUE-3
SKY-R125SUE-2
SKY-R125SUE-3
SKY-S100SUE-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Metal Piece(Fittings etc.,) Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings Wheel color Foil material Metal Fitting Type
1 Piece(s)Available

20 Days or more

Plate Type Fixed / With bufferQuiet~35.0010171~148Stainless SteelRound hole82401005810028Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment-Light Load--Antistatic NylonHold Down Plate Type
1 Piece(s)Available

20 Days or more

Plate Type Fixed / With bufferQuiet~35.0020171~154Stainless SteelRound hole82401005810028Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment-Light Load--Antistatic NylonHold Down Plate Type
1 Piece(s)Available

20 Days or more

Plate Type Fixed / With bufferQuiet~35.0030171~158Stainless SteelRound hole82401005810028Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment-Light Load--Antistatic NylonHold Down Plate Type
1 Piece(s)Available

20 Days or more

Plate Type Fixed / With bufferQuiet~35.0020193~173Stainless SteelRound hole82401005812532Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment-Light Load--Antistatic NylonHold Down Plate Type
1 Piece(s)Available

20 Days or more

Plate Type Fixed / With bufferQuiet~35.0030193~177Stainless SteelRound hole82401005812532Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment-Light Load--Antistatic NylonHold Down Plate Type
1 Piece(s)Available

20 Days or more

Plate Type Universal / With bufferQuiet~35.0020171~154Stainless SteelRound hole82401005810028Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment84~103Light Load--Antistatic NylonSwiveling Plate Type

Additional Products in this Category

Tech Support