(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Nylon, phenol or engineering plastics with steel swivel plate, without brake, CAL-UHG series (CAL-H series, heavy load). (Part Numbers)

Casters - Nylon, phenol or engineering plastics with steel swivel plate, without brake, CAL-UHG series (CAL-H series, heavy load).
  • Volume Discount

Caster that is often used for heavy objects such as large machines and equipment.
[Features]
・ Approximately 10% lower than traditional products (UHG).
・ Due to its large allowable load, it is used in large machines. (Maximum Allowable Load: 700 daN)
・ Since it uses a special steel plate, it can be moved lightly, leading to operability and reduction of fatigue.
[Applications]
・ Suitable for use in server racks.
・ Since the allowable load is high, it is also suitable for large machines.

PDF

Part Number

Configured Part Number is shown.

CAL-UHG-75MCE

 
Part Number
CAL-UHG-75MCE
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProperties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

10 Days or more

-[Antistatic] Electrical Conductivity485.01~750.0070099[Engineering Plastics] MC Nylon (Conductive)Abrasion Resistance / Chemical Resistance / Antistatic7878100100754857

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Factory facilities / Vertical lift Load Category Heavy Load

Please check the type/dimensions/specifications of the part CAL-UHG-75MCE in the Casters - Nylon, phenol or engineering plastics with steel swivel plate, without brake, CAL-UHG series (CAL-H series, heavy load). series.

Products like this...

Part Number
CAL-UHG-50MC
CAL-UHG-50MCE
CAL-UHG-50PB
CAL-UHG-65MC
CAL-UHG-65MCE
CAL-UHG-75PB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProperties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

8 Days or more

10Low Floor Heavy Load320.01~485.0040074[Engineering Plastics] MC NylonChemical Resistance / Abrasion Resistance64648484503842
1 Piece(s)Available

10 Days or more

10[Antistatic] Electrical Conductivity320.01~485.0040074[Engineering Plastics] MC Nylon (Conductive)Chemical Resistance / Abrasion Resistance / Antistatic64648484503842
1 Piece(s)Available

8 Days or more

10Low Floor Heavy Load320.01~485.0040074PhenolChemical Resistance / Abrasion Resistance / Heat resistant64648484503842
1 Piece(s)Available

8 Days or more

-Low Floor Heavy Load485.01~750.0060089[Engineering Plastics] MC NylonChemical Resistance / Abrasion Resistance7878100100654852
1 Piece(s)Available

10 Days or more

-[Antistatic] Electrical Conductivity485.01~750.0060089[Engineering Plastics] MC Nylon (Conductive)Chemical Resistance / Abrasion Resistance / Antistatic7878100100654852
1 Piece(s)Available

8 Days or more

10Low Floor Heavy Load485.01~750.0060099PhenolChemical Resistance / Abrasion Resistance / Heat resistant7878100100754857

Additional Products in this Category

Tech Support