(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Others, Plate Type Swivel
•Wheel Material : MC Nylon, MC Nylon (Conductive), Phenol, Reinforced Nylon, Urethane
•Wheel Characteristics : Abrasion Resistance, Antistatic, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on CAL-H Series, CAL-HG Model see the sections below:
Part Number |
---|
CAL-HG-65AU |
CAL-HG-65GNB |
CAL-HG-65MC |
CAL-HG-65MCE |
CAL-HG-65PB |
CAL-HG-75GNB |
CAL-HG-75MC |
CAL-HG-75PB |
Loading...
Caster Type | Plate Type Universal / Low Floor Heavy Load | Stopper | No | Load Range(daN) | 220.01~320.00 |
---|---|---|---|---|---|
Allowable Load(daN) | 300 | Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Round hole |
Mounting Hole Pitch, Long Length Direction L1(mm) | 71 | Mounting Hole Pitch, Short Length Direction W1(mm) | 71 | Plate Length(mm) | 90 |
Plate Width(mm) | 90 | Wheel Width(mm) | 38 | Application | Factory facilities / Vertical lift |
Load Category | Heavy Load |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy