(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball 4W 3-way, 4-Sided Sheet T Port

Ace Ball 4W 3-way, 4-Sided Sheet T Port
  • Volume Discount

A valve capable of switching, mixing, or diverting a T-direction flow channel.

Part Number

Configured Part Number is shown.

Part Number
BX-1111
BX-1222
BX-1333
BX-3111
BX-3222
BX-3333
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Connection Type D in the Secondary Side(Controlled Side) Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)
1 Piece(s)Available

15 Days or more

101/8B(6A)[Rc (R)] Rc(PT)1/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)[Rc (R)] Rc(PT)1/4B(8A)
1 Piece(s)Available

21 Days or more

103/8B(10A)[Rc (R)] Rc(PT)3/8B(10A)
1 Piece(s)Available

15 Days or more

101/8B(6A)[Rc (R)] R(PT)1/8B(6A)
1 Piece(s)Available

15 Days or more

101/4B(8A)[Rc (R)] R(PT)1/4B(8A)
1 Piece(s)Available

15 Days or more

103/8B(10A)[Rc (R)] R(PT)3/8B(10A)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Lateral 4 Direction
Port Shape T Port Body Material C37700 Brass Operation Method Manual
Primary Side (Supply Side) Connection Type A Rc(PT) Operating Temperature Range(℃) -10::80 Body Lining No
Handle Shape Lever Bore diameter d(φ) 6 Operating Pressure 0.98MPa

Additional Products in this Category

Tech Support