(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball 3W 3-way, 2-Sided Sheet L Port (for Switching) (Part Numbers)

Ace Ball 3W 3-way, 2-Sided Sheet L Port (for Switching)
  • Volume Discount

•Main Body Shape : Horizontal Type 3-Direction
•Body Material : C37700 Brass
•Applicable Fluid : Air, Oil, Water
For complete product overview and details on Ace Ball 3W 3-way, 2-Sided Sheet L Port (for Switching) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
BT-1111
BT-1222
BT-2333
BT-3111
BT-3222
BT-4333
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Connection Type D in the Secondary Side(Controlled Side) Nominal Designation D of Set Screw in the Secondary Side(Controlled Side) Bore diameter d
(φ)
1 Piece(s)Available

8 Days or more

-1/8B(6A)[Rc (R)] Rc(PT)1/8B(6A)6
1 Piece(s)Available

8 Days or more

101/4B(8A)[Rc (R)] Rc(PT)1/4B(8A)6
1 Piece(s)Available

8 Days or more

103/8B(10A)[Rc (R)] Rc(PT)3/8B(10A)8
1 Piece(s)Available

8 Days or more

101/8B(6A)[Rc (R)] R(PT)1/8B(6A)6
1 Piece(s)Available

8 Days or more

101/4B(8A)[Rc (R)] R(PT)1/4B(8A)6
1 Piece(s)Available

8 Days or more

103/8B(10A)[Rc (R)] R(PT)3/8B(10A)8

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Lateral 3 Direction
Port Shape L-Port Body Material C37700 Brass Operation Method Manual
Primary Side (Supply Side) Connection Type A Rc(PT) Operating Temperature Range(℃) -10::80 Body Lining No
Handle Shape Lever Operating Pressure 0.98MPa

Additional Products in this Category

Tech Support