(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUPRA W4 Series All Stainless Steel

SUPRA W4 Series All Stainless Steel
  • Volume Discount

•Material: Stainless Steel
•Type: Band length fixed
•Bolt Material: Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
SW4-19
SW4-21
SW4-23
SW4-25
SW4-27
SW4-29
SW4-31
SW4-34
SW4-37
SW4-40
SW4-43
SW4-47
SW4-51
SW4-55
SW4-59
SW4-63
SW4-68
SW4-73
SW4-79
SW4-85
SW4-97
SW4-104
SW4-112
SW4-121
SW4-130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
Max. Torque
(N·m)
1 Piece(s)Available

16 Days or more

10171910
1 Piece(s)Available

18 Days or more

10192110
1 Piece(s)Available

16 Days or more

10212310
1 Piece(s)Available

16 Days or more

10232510
1 Piece(s)Available

16 Days or more

10252710
1 Piece(s)Available

16 Days or more

10272910
1 Piece(s)Available

16 Days or more

10293112
1 Piece(s)Available

16 Days or more

10313412
1 Piece(s)Available

16 Days or more

10343712
1 Piece(s)Available

16 Days or more

10374012
1 Piece(s)Available

16 Days or more

10404312
1 Piece(s)Available

16 Days or more

10434716
1 Piece(s)Available

16 Days or more

10475116
1 Piece(s)Available

16 Days or more

10515516
1 Piece(s)Available

16 Days or more

10555916
1 Piece(s)Available

16 Days or more

10596316
1 Piece(s)Available

16 Days or more

10636816
1 Piece(s)Available

16 Days or more

10687330
1 Piece(s)Available

16 Days or more

10737930
1 Piece(s)Available

16 Days or more

10798530
1 Piece(s)Available

16 Days or more

10919730
1 Piece(s)Available

16 Days or more

109710430
1 Piece(s)Available

16 Days or more

1010411230
1 Piece(s)Available

16 Days or more

1011212130
1 Piece(s)Available

16 Days or more

1012113030

Loading...

  1. 1

Basic Information

Types Band length fixed Material Stainless Steel Material of Bolt Stainless Steel

Additional Products in this Category

Tech Support