(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Orbit Worm Drive Hose Clip All-Steel Type【1-10 Pieces Per Package】

Orbit Worm Drive Hose Clip All-Steel Type
  • Volume Discount

[Features]
· The ORBIT hose clip of ORBIT is used in all kinds of industries, such as agriculture, shipping, automotive, gas, and hardware.
· Steel hose clip.
· Can be used in a wide range of applications, and is one of the most reliable products on the global market today.
· Made of the best steel with riveted housing for further reinforcement.
· There is no welding point, and screws are high-tension type for smooth tightening and stronger application.

Part Number

Configured Part Number is shown.

Part Number
0
00
000
0X
1
1A
1X
2
2A
2X
3
3X
4
4X
6
6X
7
8
9
10
11
12
M00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
1 Piece(s)Available

8 Days or more

101622
1 Piece(s)Available

8 Days or more

101319
1 Piece(s)Available

8 Days or more

10913
1 Piece(s)Available

8 Days or more

101925
1 Piece(s)Available

8 Days or more

102535
1 Piece(s)Available

8 Days or more

102229
1 Piece(s)Available

8 Days or more

102841
1 Piece(s)Available

8 Days or more

103854
1 Piece(s)Available

8 Days or more

103148
1 Piece(s)Available

8 Days or more

104460
1 Piece(s)Available

8 Days or more

105070
1 Piece(s)Available

8 Days or more

106080
1 Piece(s)Available

8 Days or more

107090
1 Piece(s)Available

8 Days or more

1083102
1 Piece(s)Available

8 Days or more

10104127
1 Piece(s)Available

8 Days or more

10127146
1 Piece(s)Available

8 Days or more

10146159
1 Piece(s)Available

8 Days or more

10149178
1 Piece(s)Available

8 Days or more

10175203
1 Piece(s)Available

8 Days or more

10200229
1 Piece(s)Available

8 Days or more

10225254
1 Piece(s)Available

8 Days or more

10251281

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

101316

Loading...

  1. 1

Basic Information

Types Band length fixed Material Low Carbon Steel

Additional Products in this Category

Tech Support