(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Press Fit, TEC Type【1-500 Pieces Per Package】

Inserts - Press Fit, TEC Type
  • Volume Discount

[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 2, 2.5, 3, 4, 5, 6, 8, Length (following insertion)
[L](D = screw diameter M) 1.5D 2D 2.5D
[Length] B (mm) 3.9 5.7 8.2 9.5 12.7

Part Number

Configured Part Number is shown.

Part Number
BRM2-3.9
TEC-BRM5-9.5
TEC-BRM6-12.7
TEC-BRM8-12.7
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Length B
(mm)
1 Piece(s)Available

8 Days or more

1022D3.9
1 Piece(s)Available

9 Days or more

1052D9.5
1 Piece(s)Available

9 Days or more

1062D12.7

500 Pieces Per Package

1 Pack(s)Available

18 Days or more

1081.5D12.7

Loading...

  1. 1

Basic Information

Category Press Fitting Material Brass Screw Type Metric (coarse) Thread
Notch No Shape Standard

Additional Products in this Category

Tech Support