(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Self Tapping, Chip-Free, Short, Type 337

Inserts - Self Tapping, Chip-Free, Short, Type 337
  • Volume Discount

Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.

Part Number

Configured Part Number is shown.

Part Number
337-000030-112
337-000030-160
337-000030-400
337-000030-500
337-000035-500
337-000040-112
337-000040-160
337-000040-400
337-000040-500
337-000050-160
337-000050-400
337-000050-500
337-000060-112
337-000060-160
337-000060-400
337-000060-500
337-000080-112
337-000080-160
337-000080-400
337-000080-500
337-000100-112
337-000100-160
337-000100-400
337-000100-500
337-000120-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Size/Internal Thread d1
(mm)
Surface Treatment Internal Thread P
(mm)
Length L
(mm)
Outside Thread d2
(mm)
Outside Thread pe
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Iron3Trivalent Chromate0.5450.6
1 Piece(s)Available

8 Days or more

-[Steel] Iron3Hexavalent Chromate0.5450.6
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel3No0.5450.6
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel3No0.5450.6
1 Piece(s)Available

17 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel3.5No0.6560.8
1 Piece(s)Available

8 Days or more

10[Steel] Iron4Trivalent Chromate0.766.50.8
1 Piece(s)Available

8 Days or more

-[Steel] Iron4Hexavalent Chromate0.766.50.8
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel4No0.766.50.8
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel4No0.766.50.8
1 Piece(s)Available

8 Days or more

-[Steel] Iron5Hexavalent Chromate0.8781
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel5No0.8781
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel5No0.8781
1 Piece(s)Available

8 Days or more

10[Steel] Iron6Trivalent Chromate18101.25
1 Piece(s)Available

8 Days or more

-[Steel] Iron6Hexavalent Chromate18101.25
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel6No18101.25
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel6No18101.25
1 Piece(s)Available

8 Days or more

10[Steel] Iron8Trivalent Chromate1.259121.5
1 Piece(s)Available

8 Days or more

-[Steel] Iron8Hexavalent Chromate1.259121.5
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel8No1.259121.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel8No1.259121.5
1 Piece(s)Available

8 Days or more

10[Steel] Iron10Trivalent Chromate1.510141.5
1 Piece(s)Available

8 Days or more

-[Steel] Iron10Hexavalent Chromate1.510141.5
1 Piece(s)Available

17 Days or more

10[430F Stainless Steel] 430 Stainless Steel10No1.510141.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel10No1.510141.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel12No1.7512161.75

Loading...

  1. 1

Basic Information

Category Self-Tapping Screw Type Metric (coarse) Thread Shape Chip-free Type
Sales Unit Low Quantity Available starting at 1 pc.

Additional Products in this Category

Tech Support