(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303
  • Volume Discount

Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
303-000030-112
303-000030-160
303-000040-112
303-000040-160
303-000050-112
303-000050-160
303-000060-112
303-000060-160
303-000080-112
303-000080-160
303-000100-112
303-000100-160
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize/Internal Thread d1
(mm)
Surface Treatment Internal Thread P
(mm)
Length L
(mm)
Outside Thread d2
(mm)
Outside Thread pe
(mm)
1 Piece(s)Available

8 Days or more

103Trivalent Chromate0.564.50.5
1 Piece(s)Available

8 Days or more

-3Hexavalent Chromate0.564.50.5
1 Piece(s)Available

8 Days or more

104Trivalent Chromate0.7660.7
1 Piece(s)Available

8 Days or more

-4Hexavalent Chromate0.7660.7
1 Piece(s)Available

8 Days or more

105Trivalent Chromate0.8870.8
1 Piece(s)Available

8 Days or more

-5Hexavalent Chromate0.8870.8
1 Piece(s)Available

8 Days or more

106Trivalent Chromate11081
1 Piece(s)Available

8 Days or more

-6Hexavalent Chromate11081
1 Piece(s)Available

8 Days or more

108Trivalent Chromate1.2512101.25
1 Piece(s)Available

8 Days or more

-8Hexavalent Chromate1.2512101.25
1 Piece(s)Available

8 Days or more

1010Trivalent Chromate1.515121.5
1 Piece(s)Available

8 Days or more

-10Hexavalent Chromate1.515121.5

Loading...

  1. 1

Basic Information

Category Self-Tapping Material Iron Screw Type Metric (coarse) Thread
Shape Small Outside Diameter Slotted Type Sales Unit Low Quantity Available starting at 1 pc.

Additional Products in this Category

Tech Support