(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With pilot flange, double. LMI/LMI-L Series. (Part Numbers)

Linear Ball Bushings - With pilot flange, double. LMI/LMI-L Series.
  • Volume Discount

[Features]
· Pilot flange type linear bushing.
· Available in 3 types, round, rectangular and round with chamfering. Each of these is also available as a long type.

PDF

Part Number

Configured Part Number is shown.

LMIH8LUU

 
Part Number
LMIH8LUU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Ball Recirculating Type Eccentricity
(µm)
Flange Shape Dust-proof Seal
1 Piece(s)Available

15 Days or more

-[Steel] Steel84515Long[Double] Double15H TypeBoth ends with adhesive

Loading...

  1. 1

Basic Information

Motion Linear Motion Style Standard Form Flange Type Pilot Flange
Lubrication Type NA Type Flanged Inlay

Please check the type/dimensions/specifications of the part LMIH8LUU in the Linear Ball Bushings - With pilot flange, double. LMI/LMI-L Series. series.

Products like this...

Part Number
LMIF12
LMIF12L
LMIF12LUU
LMIH8UU
LMIK10
LMIK10L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Ball Recirculating Type Eccentricity
(µm)
Flange Shape Dust-proof Seal
1 Piece(s)Available

15 Days or more

-[Steel] Steel123021ShortSingle12Type FNo
1 Piece(s)Available

15 Days or more

10[Steel] Steel125721Long[Double] Double12Type FNo
1 Piece(s)Available

15 Days or more

10[Steel] Steel125721Long[Double] Double12Type FBoth ends with adhesive
1 Piece(s)Available

8 Days or more

10[Steel] Steel82415ShortSingle12H TypeBoth ends with adhesive
1 Piece(s)Available

15 Days or more

-[Steel] Steel102919ShortSingle12K-TypeNo
1 Piece(s)Available

15 Days or more

10[Steel] Steel105519Long[Double] Double12K-TypeNo

Additional Products in this Category

Tech Support