(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With pilot flange, double. LMI/LMI-L Series. (Part Numbers)

Linear Ball Bushings - With pilot flange, double. LMI/LMI-L Series.
  • Volume Discount

[Features]
· Pilot flange type linear bushing.
· Available in 3 types, round, rectangular and round with chamfering. Each of these is also available as a long type.

PDF

Part Number

Configured Part Number is shown.

LMIF20L

 
Part Number
LMIF20L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Ball Recirculating Type Eccentricity
(µm)
Flange Shape Dust-proof Seal
1 Piece(s)Available

15 Days or more

10[Steel] Steel208032Long[Double] Double15Type FNo

Loading...

  1. 1

Basic Information

Motion Linear Motion Style Standard Form Flange Type Pilot Flange
Lubrication Type NA Type Flanged Inlay

Additional Products in this Category

Tech Support