(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Constant Voltage Controller (K-EGA17)

General Purpose Constant Voltage Controller K-EGA17
  • Volume Discount

•Control Function: External control + ON/OFF control by level switch
•Driving Mode: Phase control (full-wave / half-wave switching)

PDF

Part Number

Configured Part Number is shown.

K-EGA17

 
Part Number
K-EGA17
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Body Rated Current
(A)
Control capacity
(A)
1 Piece(s)

14 Days or more

S05, S080.30.3

Loading...

  1. 1

Basic Information

Control Function External control + ON/OFF control by level switch Driving mode Phase control (full-wave / half-wave switching)

Please check the type/dimensions/specifications of the part K-EGA17 in the General Purpose Constant Voltage Controller series.

Products like this...

Part Number
K-EGA57
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Body Rated Current
(A)
Control capacity
(A)
1 Piece(s)Available

8 Days or more

K series, N series, G50 / 1, S10, S20, S30, L20, V series, SV series55

Additional Products in this Category

Tech Support