(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Feeder - Constant Speed, S Series

Linear Feeder - Constant Speed, S Series
  • Volume Discount

For complete product overview and details on Linear Feeder - Constant Speed, S Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-S05A1
K-S05A2
K-S0511
K-S0512
K-S0822
K-S10B1
K-S10B2
K-S10C1
K-S10C2
K-S20B1
K-S20B2
K-S20C1
K-S20C2
K-S30B4
K-S30C4
Part NumberMinimum order quantityVolume DiscountDays to Ship Chute maximum length
(mm)
Chute maximum mass
(Kg)
Applicable controller Applicable Plate Spring Rated Voltage
(V)
Rated Current
(A)
Spring Angle
(θ°)
Frequency of Vibration
(Hz)
Driving mode Counterweight Base plate
1 Piece(s)Available

22 Days or more

2500.4K-EGA17,K-ECF25,K-ECG25K-PLS2-35×51000.11590~130Full waveMain Body Only-
1 Piece(s)Available

21 Days or more

2500.4K-EGA17,K-ECF25,K-ECG25K-PLS2-35×52000.051590~130Full waveMain Body Only-
1 Piece(s)Available

22 Days or more

2500.4K-EGA17,K-ECF25,K-ECG25K-PLS2-35×51000.11590~130Full wavePresence-
1 Piece(s)Available

21 Days or more

2500.4K-EGA17,K-ECF25,K-ECG25K-PLS2-35×52000.051590~130Full wavePresence-
1 Piece(s)Available

27 Days or more

3001.2K-EGA17,K-ECF25,K-ECG25K-PLS2-35×52000.11590~130Full wavePresence-
1 Piece(s)Available

28 Days or more

6002.5:50Hz 2.0:60HzK-EGA57,K-ECF25,K-ECG25K-PLS4-40×61000.41290~130Full wave-Presence
1 Piece(s)Available

21 Days or more

6002.5:50Hz 2.0:60HzK-EGA57,K-ECF25,K-ECG25K-PLS4-40×62000.21290~130Full wave-Presence
1 Piece(s)Available

28 Days or more

6002.5:50Hz 2.0:60HzK-EGA57,K-ECF25,K-ECG25K-PLS4-40×61000.41290~130Full wave-No
1 Piece(s)Available

22 Days or more

6002.5:50Hz 2.0:60HzK-EGA57,K-ECF25,K-ECG25K-PLS4-40×62000.21290~130Full wave-No
1 Piece(s)Available

28 Days or more

8005.0:(50Hz) 3.5:(60Hz)K-EGA57,K-ECF25,K-ECG25K-PLS4-70×1210011590~130Full wave-Presence
1 Piece(s)Available

28 Days or more

8005.0:(50Hz) 3.5:(60Hz)K-EGA57,K-ECF25,K-ECG25K-PLS4-70×122000.51590~130Full wave-Presence
1 Piece(s)Available

28 Days or more

8005.0:(50Hz) 3.5:(60Hz)K-EGA57,K-ECF25,K-ECG25K-PLS4-70×1210011590~130Full wave-No
1 Piece(s)Available

27 Days or more

8005.0:(50Hz) 3.5:(60Hz)K-EGA57,K-ECF25,K-ECG25K-PLS4-70×122000.51590~130Full wave-No
1 Piece(s)

43 Days or more

110015:(60Hz)K-EGA57,K-ECF25,K-ECG25K-PLS4-86×152000.91545~65Half-wave-Presence
1 Piece(s)Available

56 Days or more

110015:(60Hz)K-EGA57,K-ECF25,K-ECG25K-PLS4-86×152000.91545~65Half-wave-No

Loading...

  1. 1

Additional Products in this Category

Tech Support