(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Mount Bearing Units - Two-Bolt Diamond Flange, Lightweight, SBLF Series (Part Numbers)

Flange Mount Bearing Units - Two-Bolt Diamond Flange, Lightweight, SBLF Series
  • Volume Discount

Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Diamond-Shaped Flange
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Two-Bolt Diamond Flange, Lightweight, SBLF Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SBLF201
SBLF202
SBLF203
SBLF204
SBLF205
SBLF206
SBLF207
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Flange Outside Diameter H
(mm)
1 Piece(s)Available

8 Days or more

101281
1 Piece(s)Available

8 Days or more

101581
1 Piece(s)Available

8 Days or more

101781
1 Piece(s)Available

9 Days or more

102090
1 Piece(s)Available

8 Days or more

102596
1 Piece(s)Available

14 Days or more

1030113
1 Piece(s)Available

8 Days or more

1035122

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Diamond Flange Shape Bearing Inner Dia. Shape Cylindrical Bore Set Screw

Additional Products in this Category

Tech Support