(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dip Coated SUU Bolt

Dip Coated SUU Bolt
  • Volume Discount

•Material: Steel
•Surface Treatment: Chromate Plating
•Type: U Shaped Metal Fittings
•Compatible Pipe Type: Stainless Steel Pipe

Part Number

Configured Part Number is shown.

N-070470-25SU

Part Number
N-070470-25SU
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Types U Shaped Metal Fittings The main application tube outer diameter(mm) 20~Less than 30 Material Steel
Applicable Pipe Type Stainless Steel Pipe Surface Treatment Chromate Plating Nominal pipe diameter 25SU
Compatible Diameter of Pipes (A)(mm) 28.58

Please check the type/dimensions/specifications of the part N-070470-25SU in the Dip Coated SUU Bolt series.

Additional Products in this Category

Tech Support