(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Level (GP・VP) (N-010720-40AX120H)

Quick Level (GP・VP) N-010720-40AX120H
  • Volume Discount

•Material: Steel
•Surface Treatment: Zinc Plating
•Type: Floor Band
•Compatible Pipe Type: Steel pipe / PVC pipe

Part Number

Configured Part Number is shown.

N-010720-40AX120H

Part Number
N-010720-40AX120H
Part NumberMinimum order quantityVolume DiscountDays to Ship The main application tube outer diameter
(mm)
Nominal pipe diameter Compatible Diameter of Pipes
(mm)
Height H
(mm)
Level Range
(mm)
1 Piece(s)Available

12 Days or more

40~Less than 5040A48.612030~110

Loading...

  1. 1

Basic Information

Types Floor Band Material Steel Applicable Pipe Type Steel pipe / PVC pipe
Surface Treatment Zinc Plating

Additional Products in this Category

Tech Support